My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Ball transfer units

Move high loads precisely and easily
Fragile or heavy goods can be moved by ball casters without much effort. With igus ball casters, it is easy to take loads of up to 1,000 N, allowing you to transport very heavy goods in any direction. The xirodur material is characterised by its abrasion resistance and long service life. In addition, the material is electrically insulating and customers can rely on completely metal-free solutions. In addition to plastic solutions, we also offer ball casters with stainless steel conveyor balls. Change over to our cost-effective ball casters for a variety of applications and optimise your work processes.

Products

Filter

Size
Temperatures
Material

Number of products: 7

xiros® polymer ball transfer unit for higher loads, xirodur B180, POM ball, mm
  • Available in three installation sizes
  • Using stainless steel balls and an optimised housing interior, a three to five times higher load capacity up to 500 N is now possible
  • Less abrasion
  • Longer service life
  • Balls material: Stainless steel
  • Roll material: POM
from 3.59 USD/Pc.
4 items, thereof ready for shipping:
4 in 48 hours
To the product page
xiros® polymer ball transfer unit, axial, xirodur B180, roller made of xirodur D180, mm
  • Rings material: xirodur B180
  • Roll material: xirodur D180
from 6.00 USD/Pc.
2 items, thereof ready for shipping:
2 in 48 hours
To the product page
Electrostatically conductive xiros® polymer ball roller, xirodur F182, stainless steel ball, mm
  • Electrostatically dissipative
  • Long service life
  • Corrosion-free
  • Wear-resistant in dusty and dirty environments
  • Balls material: Stainless steel
  • Roll material: Stainless steel

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h