My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drygear strain wave gear

Modular robot system
The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Products

Number of products: 4

drygear® strain wave gear | Installation size 17 with Nema 17 motor
  • Installation size: strain wave gear unit size 17 with NEMA 17/flange installation size 42mm
  • Optional motor connections: stranded wire, connector, encoder and brake

213.00 USD/Pc.

To the product page
drygear® strain wave gear | Installation size 17 with Nema 11 motor
  • Installation size: strain wave gear unit size 17 with NEMA 11/flange installation size 28mm
  • Optional motor connections: stranded wire, connector and stranded wire with encoder  

221.00 USD/Pc.

To the product page

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h