My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

robolink articulated arm robot

With robolink® robot arms, monotonous and dangerous processes can be automated easily and inexpensively. For this purpose, igus® offers complete standard joint arms without grippers whereby the robot arms can be configured individually with robolink® Designer and fitted with a gripper from the company SCHUNK or the suction lifter from MM Engineering. With this tool, the movement sequences of the robot can also be simulated in order to obtain a better idea of the application. If needed, Commonplace Robotics GmbH offers an industrial controller that is suitable for robolink® D and, by means of intuitive software, enables programming of the joint arm. As the robolink® components are based on a modular building-block principle, they can be combined with special components, can be purchased individually and can be operated with a self-programmed control unit. robolink® is therefore not only especially versatile but can also be flexibly adapted to changes in the automation process.   
 

Number of products: 10

robolink® RL-DP - complete module 4 degrees of freedom, optionally with integrated control system
  • Payload up to 30N
  • Cycle times > 7s
  • Reach up to 790mm
  • Available as 4 DOF or 5 DOF
  • Free software available  iRC software 
  • Standard colour of robot: black, individual colour possible
robolink® RL-DP - complete module 5 degrees of freedom, optionally with integrated control system
  • Payload up to 30N
  • Cycle times > 7s
  • Reach up to 790mm
  • Available as 4 DOF or 5 DOF
  • Software available for free iRC software 
  • Standard colour of robot: black, individual colour possible
robolink® RL-DCi - complete module 5 degrees of freedom, with control system
  • Predefined 5-axis kinematics with robolink® D joints and integrated control system
  • Ultra compact - control cabinet no longer necessary
  • 1 digital in/out module with 4 inputs and 4 outputs on 24V level, can be increased to 3 modules
  • Reach: 680mm
  • Payload: 500g
  • Simulate now
robolink® RL-DCi - complete module 4 degrees of freedom, with integrated control system
  • Predefined 4-axis kinematics with robolink® D joints and integrated control system
  • Ultra compact - control cabinet no longer necessary
  • 1 digital in/out module with 4 inputs and 4 outputs on 24V level, can be increased to 3 modules
  • Reach: 510mm
  • Payload: 1000g
  • View in designer
robolink® RL-DC - complete module 4 degrees of freedom, with motor encoder and INI kit
  • Large version
  • 4 degrees of freedom
  • Motor encoder
  • INI kit
  • Reach: 710mm
  • Payload: 3000g
  • View in designer
  • Download free software here: iRC software
  • Protection class: IP52
robolink® RL-DC - complete module 4 degrees of freedom, with motor encoder and INI kit
  • Small version
  • 4 degrees of freedom
  • Motor encoder
  • INI kit
  • Reach: 600mm
  • Payload: 1000g
  • View in designer
  • Download free software here: iRC software
  • Protection class: IP52
robolink® RL-DC - complete module 5 degrees of freedom, with motor encoder and INI kit
  • Large version
  • 5 degrees of freedom
  • Motor encoder
  • INI kit
  • Reach: 790mm
  • Payload: 2500g
  • View in designer
  • Download free software here: iRC software
  • Protection class: IP52
robolink® RL-DC - complete module 5 degrees of freedom, with motor encoder and INI kit
  • Small version
  • 5 degrees of freedom
  • Motor encoder
  • INI kit
  • Reach: 680mm
  • Payload: 500g
  • View in designer
  • Download free software here: iRC software
  • Protection class: IP52
Base for robolink® DP
  • Base for table installation of robolink® DP
  • Compatible for robolink® RL-DP with 4 and 5 DOF
robolink® RL-DP energy chain set
Save time and costs.
Quick and easy integration with the complete energy chain set suitable for the robolink® DP.

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h