My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drygear modular gearbox system

The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 33

drygear® Apiro gearbox with drive pin
The standard version among the Apiro gearboxes: the gearbox with drive pin enables a direct drive connection.  Available gear ratios: 4:1, 32:1, 64:1, optionally also: 3:1, 5:1, 8:1, 16:1
drygear® Apiro adapter for drylin SLW, SHT
Direct connection at the output to drylin SLW, SHT unit
Available options are:
  • SLW-1660
  • SHT-12 / SLW-10xx
  • SHT-20
  • SHT-30 / SLW-1660
  • SHT-BB-20 / SLW-BB-2080
  • SHT-BB-30 / SLW-BB-25120
For the Apiro-drylin connection, the matching Apiro gear is also required!
 
drygear® Apiro | connection to dryspin® lead screws
  • Simple and direct connection to dryspin lead screws
  • Available options: DS10x25, DS12x5 and TR16x2
  • Cost-effective all-plastic gearboxes
  • Modular design for manual and motorised adjustments
  • Quick conversion possible
  • Assembly without special tools
drygear® Apiro gearbox with output shaft
The gearbox with output shaft enables a direct connection to the output 
  • Available output shaft diameters are: 8 mm 
  • Available gear ratios are: 4:1, 32:1, 64:1
  • Standard motor option: Stepper motor NEMA17 / 23
  • INI-Kit for zero position optionally adaptable
  • optional also: 3:1, 5:1, 8:1, 16:1
For connection to the drylin linear unit, the Apiro-drylin coupling must also be ordered!
drygear® Apiro gearbox with multi-functional profile
With the help of the multi-functional profile, series connections of gears can be implemented, as spacings of elements or products can be regulated. This combination is often used for applications in the food or packaging industry.
drygear® Apiro gearbox with rotary disc
This gearbox is particularly suitable for slewing ring applications, as it can be used also as a rotary axis. For example, it can be used in laboratory automation.
drygear® Apiro gearbox with coupling
The coupling can be used to attach various shafts with a maximum diameter of 12 millimetres. An exemplary application is the adaptation to linear axes.
drygear® Apiro gearbox with manual clamp and position indicator
drygear apiro gearbox with manual clamp and position indicator
•Manual adjustment and installation of complete gearbox unit ...
•Accessories pivotable in four positions: 0°, 90°, 180°, 270°
•Optionally also: 3:1, 5:1, 8:1, 16:1
drygear® Apiro cantilever axis
The linear gearbox enables different strokes in the application.   Rack and pinion elements included. Configurable in different lengths, for example, for sliding applications.
  • Motor drive or manual drive
  • Modules can be connected in series or in parallel 
  • INI kit available for all options
  • 85%, non-condensing
  • Application temperature: +5°C to +50°C
drygear® Apiro motor kit Nema 17 with strand
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.5Nm
  • Nominal current: 1.80A
  • Motor connection:  stranded wire
  • Price without gearbox
drygear® Apiro motor kit Nema 17 with connector and encoder
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: metric connector
  • Price without gearbox
drygear® Apiro motor kit Nema 17 with connector
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: metric connector
  • Price without gearbox
drygear® Apiro motor kit Nema 17 with connector, encoder and brake
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.5Nm
  • Nominal current: 1.8A
  • Motor connection: metric connector
  • Price without gearbox
drygear® Apiro motor kit Nema 23 with connector
  • Installation size: NEMA23/flange installation size 56mm
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: metric connector
  • Price without gearbox
drygear® Apiro motor kit Nema 23 with strand
  • Installation size: NEMA23/flange installation size 56mm
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: strands and encoder, JST connector
  • Price without gearbox

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h