After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Unique, physical virtual trade show for vehicles
Better technology, lower costs: how is this achieved with our motion plastics? We show you at our unique automotive trade show. In an area of 400m², you will find the latest solutions for cars, lorries, transporters and so on – personally guided by our experts. As long as you want, when you want.
High loads, dirt, heat, low temperatures and moisture: utility vehicles and lorries have a rough working day. No tradesperson can afford downtime, and usually the tight schedules do not allow time for professional maintenance. Energy chains, plain bearings and linear guides made of igus plastics help you increase reliability in and around the vehicle at many fault-prone places. Our products are characterised by their toughness, long predictable running times and the fact that they do not require additional lubrication. No lubricants does not only mean no regular, necessary lubrication, but also no dirt contained in the grease that damages the material and limits mobility.
▲ Tech up
Lubrication-free and wear-resistant rollers without ball bearings made of tribologically optimised iglidur materials, for smallest installation spaces
Lower costs for maintenance, no costs for lubricants
Cost-effective injection moulding
Safely sealed coupling joints
First metal-free telescopic guide
3D printing service worldwide
Curious about more innovations?
Find the innovation overview and the virtual trade show stand here
Special solutions are just as much part of the igus product range as standard parts. Our experts match the choice of the manufacturing process and the component material precisely to your needs. The right material for your purposes is selected from a wide range of wear-resistant and maintenance-free high-performance polymers.
See the quality of our products for yourself. The sample box contains important igus products and information relating to typical applications in lorries, heavy-duty transporters, sweepers, ambulances, crane vehicles and trailers.
The flatbed semi-trailer of this heavy-duty transporter can be extended to a length of 62m. Customised vehicle energy chains of the proven E4.1 series are used in order to ensure that the electrical, brake and hydraulic cables can roll safely in the inner tubes. They are exposed to very strong push and pull forces which they have to endure continuously when the vehicle pulls out.
The platform lift of this ambulance is exposed to moisture, friction and constant load. For this reason MBB Palfinger relies on our cost-effective and wear-resistant polymer plain bearings for its platform lifts. Incorporated dry lubricants eliminate the need for additional lubrication oil. It was very important that the plain bearings fit into the existing housings of the structure.
FAUN Viatec GmbH, a member of the German Kirchhoff Group, decided in favour of self-lubricating and therefore maintenance-free iglidur polymer plain bearings. They permanently ensure the longevity of sweepers, which are used daily in towns and communities or on construction sites, in steel mills or for cleaning runways.
iglidur H plain bearings are resistant to media, pressure and wear and can, for example, also be used in the brake calliper bearings of lorries. They are made entirely of high-performance polymers and are therefore corrosion-resistant and self-lubricating, which reduces the maintenance cost enormously. Their price/performance ratio makes them unbeatable.
With drylin W linear guides, seats in the driver's cab can be easily and silently adapted to the individual needs of the driver. The movement takes place through polymer liners with incorporated dry lubricants on aluminium rails, so that no additional lubricants are needed. This makes drylin linear guides dirt-resistant, corrosion-free and clean.
Our E2 energy chain bracket is ideal for guiding and protecting hydraulic cables on the supports. The special inner contour of this e-chain protects the hydraulic hoses and thus ensures a long service life. Due to the high stability and low bend radius of the E2 energy chain, unsupported lengths and small installation spaces are no problem.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h