After selection of your ZIP code, we designate the relevant staff to attend to you at once.
All stepper motors are delivered with a machined flat motor shaft (D-cut) for increased torque resistance. igus offers high-performance stepper motors with a metric connector or stranded wire in five NEMA installation sizes.
The brake can hold the payload in position when the motor is not under power. This is used as a safety feature during power failures. Especially recommended for vertically mounted systems.
Sizes:
Assemble the suitable stepper motor quickly and easily in just a few steps with our linear system. Simply configure with the online tool, request and at the same time calculate the service life of the system.
A simple, browser-based and intuitive user interface provides numerous useful functions and enables remote control via Ethernet (Intranet) or bus systems.
The coupling connects the drive pin of the axis to the motor. An elastic polymer insert in the centre of the coupling transfers the motor torque. This dampening element compensates for radial and axial clearance. The couplings are available for toothed belt axes or spindle axes.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h