After selection of your ZIP code, we designate the relevant staff to attend to you at once.
igubal spherical bearings are maintenance-free, self-aligning bearing elements manufactured completely from polymer. Depending on the choice of material, use at temperatures of up to +200°C is possible. Over and above this, the entire igubal joint system is insensitive to dust and dirt and resistant to corrosion. Thanks to its lubrication-free properties, there are no obstacles to use in liquid media. The igubal expert will guide you through the few steps necessary to calculate the service life of spherical bearings online.
Our expert Thomas Preißner will answer all your questions concerning igubal spherical bearings. Just make an appointment. We look forward to meeting you!
Request appointment online
Make an appointment
Specialist support as desired by telephone or video chat function
Following successful testing, this manufacturer is using polymer bearings in all their equipment.
In a great variety of industries, spherical bearings are used to technically refine solutions and save costs.
What distinguishes igubal coupling joints? Where are igubal rod end bearings used?
The igus blog features interesting articles on igubal spherical bearings.
Discover our product innovations!
Simply enter application parameters to obtain the expected service life.
The dry-tech test laboratory is the place where the self-aligning, maintenance-free igubal spherical bearings are thoroughly tested.
We are happy to help you.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h