After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Complete 4-axis or 5-axis robot.
Highly efficient control unit
No additional control cabinet.
Fully assembled at the factory.
Plug & play system consisting of: controller, power unit and connections for USB & Ethernet.
Compatible with control systems of other manufacturers
Modular expansion possible via plugins (e.g. image processing systems).
Autonomy through detailed documentation.
Programming via PC or controller with touch display.
Intuitive control software for easy and fast configuration of movement sequences.
Simulation of complex processes within the software.
Maximum space savings and flexibility due to the integrated control unit.
You can easily carry out integration yourself - thanks to detailed documentation online
Modular approach
Low cost
High flexibility: wide choice of end effectors
Lightweight construction
Precision ≤ 1 mm
2-5 degrees of freedom (DOF)
Return on Investment (ROI) after 4 to 7 months (depending on control system)
Lubrication-free and resistant to dirt
Impact-resistant
Free CAD downloads
With the robolink® designer you can quickly and easily configure and simulate your individual robolink® D robotic arm online in an intuitive CAD interface. Simulate 4-axis robot
Brief introduction to robotics and automation
Set up and operate robolink® DCi with the associated software
Error detection during the setup of the robotic arm
Extension of the robot e.g. through camera systems or programmable control system
The robolink® DCi is delivered with a perfectly matched control system and software for intuitive programming. The system can therefore be used immediately and you can set up your own automation process in no time.
» Buy robolink® DCi here
Select the desired robolink® model in our shop and combine it with its own control system. All complete systems consist of robolink® joints, suitable drive motors and connecting plates tailored to each other.
» Buy complete robot arms here
» More information
Configure and order your own robot arm quickly and easily with the intuitive robolink® designer. We provide CAD files and data sheets of our robolink® products free of charge so that you can better plan your automation project.
» Configure yourself with the robolink® designer
» Go to the CAD files
Simple user interface
Easy-to-understand method of operation
Simply connect via ethernet
Via the Windows software igus Robot Control in 3D
Enter simple teach commands with the mouse
No more than a laptop is needed for programming
Sequences can be saved easily
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h