My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Motor control for linear and rotating applications

The innovative motor control for stepper EC/BLDC and DC motors - ready to ship within 24 hours

With the motor control systems dryve D1 and dryve D3, igus offers cost-effective and easy-to-use solutions for controlling linear guides and linear carriages. The connection is quick and easy. Motor control using a laptop, tablet or smartphone is also possible.

Motor control for drylin E stepper motors, DC motors and EC motors dryve D1

D1 dryve - for stepper, EC/BLDC & DC motors

  • Control via laptop, tablet or smartphone possible
  • Suitable for all drylin E axes
  • For DC, EC and stepper motors
  • Communication by means of CANopen, Ethernet and digital inputs and outputs
  • Compatible with many industrial control systems
  • Cost-effective
  • Sample programs free of charge

Go to D1 dryve shop
dryve D3 motor control system for drylin E DC direct-current motors

dryve D3 - for DC direct-current motors

  • Easy to use, quick to connect
  • Controls on the device make it possible to directly control linear carriages, for example
  • Different speeds and starting modes possible
  • Can be combined with switches or joysticks
  • Cost-effective
  • Ready to use immediately

Go to D3 dryve shop
Electric motors drylin E

drylin E motor overview

  • Powerful stepper motors in five installation sizes
  • Precise lead screw motors in three installation sizes
  • DC motors in three installation sizes
  • Efficient solutions
  • Versatile in use
  • Compact design
  • Ideal for linear systems

Go to drylin E motors

Live demonstration of the motor control system user interface

We answer all questions

Contact us, we will get back to you as soon as possible and answer your questions about the D1 motor control system within the framework of an online consultation via live video link.

Make arrangements for a live online demonstration now
Request an individual live demonstration


Couplings drylin® E

With square or round housing

The coupling connects the drive pin of the axis to the motor. An elastic polymer insert in the centre of the coupling transfers the motor torque. This dampening element compensates for radial and axial clearance.

  • 20 versions from stock
  • Vibration-dampening
  • Clip-on
  • Temperature range from -30°C up to +100°C
  • Shore hardness 98 Sh A

Buy coupling
Coupling drylin E

Motor drive drylin® E

The motor drives of the drylin E series convince due to their low radial clearance, quiet operation, high drive torque and 96% efficiency.

  • Planetary gear for igus® stepper motors NEMA 23, 23XL & 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Three installation sizes
  • Reduction of 3 & 5 available

Buy motor drive
Motor drives drylin E for stepper motors


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h