My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Medium-sized energy chains for the medium-sized load range

The standard for mechanical engineering all over the world. The energy chain has been developed specially for all sorts of applications in the medium-load range. In addition to the proven all-rounder energy chain E2/000, we have developed the following generation E2.1 through continuous improvements over many years:
more usable space, quieter, more stable and with a longer service life.
 
Typical industries and applications: material handling, construction machines, plastic machines...

Energy chain

E2.1

E2.1

Quiet operation, stronger and quicker to fill

  • Inner height: 26 to 48mm
  • Available in two versions:
    • Openable from both sides along the outer radius
    • Openable from both sides along the inner radius
  • The standard for applications in the medium-load range
  • Up to 10dB(A) quieter than E2/000
  • Weight to dimension ratio improved on comparable predecessor series
  • Can be assembled up to 55% quicker than predecessor
  • Optional opener tool for even quicker opening and closing


E2/000

E2 000

The all-rounder, wide range of application

  • Inner height: 21 to 45mm
  • Available in two versions:
    • Openable from both sides along the outer radius
    • Openable from both sides along the inner radius
  • High strength, quiet running
  • Variety of options: also available as tube and half-tube


E2 mini

E2 mini

Small and very stable

  • Inner height: 17 to 41mm
  • Available in three versions:
    • Closed
    • Openable along the outer radius
    • Openable along the inner radius


Protection against dirt and swarf

R2.1

Reliable protection against dirt and swarf

Many series are also available as tube or half-tube options!
 
This will take you to our large selection of swarf-resistant but nevertheless openable e-tubes.


energy chain recycling

chainge

chainge Recycling Programme for energy chains

Make a contribution towards the reduction of plastic waste and the improvement of recycling in industry.


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h