My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Lubrication-free toothed belt axes

Dynamics in aluminium or stainless steel

Axis

Toothed belt axes in 3 centre distances of 120/160/200 mm. As the axial spacing increases, the linear axis can absorb more torque. The new, modular linear axis impresses with improved dynamics and the ability to bear greater loads. The toothed belt axis is available in anodised aluminium or corrosion-resistant stainless steel.

Robust wide round belt

Central belt adjustment at the carriage

Based on lubrication-free drylin® W linear guide system

Product range:


Technical data

Part No. Weight kg
without stroke
100mm
stroke
max.
stroke length
Transmission Tooth profile max.
radial load
Toothed belt
material
Toothed belt
tension
max.
speed
max.
drive
torque
Idle
torque
[mm/rev] [N] [N] [N]
ZLW-20120-AL-02-S-200-H 5.36 0.386 3000 144 8M 3000 PU with steel cable 750 5 15 172 929.27 USD Add to shopping cart
ZLW-20120-ES-02-S-200-H 5.36 0.386 3000 144 8M 3000 PU with steel cable 750 5 15 172 3,535.81 USD Add to shopping cart
ZLW-20160-AL-02-S-200-H 5.78 0.426 3000 144 8M 3000 PU with steel cable 750 5 15 212 Upon request Add to shopping cart
ZLW-20160-ES-02-S-200-H 5.78 0.426 3000 144 8M 3000 PU with steel cable 750 5 15 212 Upon request Add to shopping cart
ZLW-20200-AL-02-S-200-H 6.2 0.466 3000 144 8M 3000 PU with steel cable 750 5 15 252 Upon request Add to shopping cart
ZLW-20200-ES-02-S-200-H 6.2 0.466 3000 144 8M 3000 PU with steel cable 750 5 15 252 3,823.75 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Part No. Carriage length Toothed belt width A Al H E2 E3 E4 C4 lt ha lz l d2 max.
position
accuracy
H7
ZLW-20120-AL-02-S-200-H 200/250/300 20 172 200 63 154 182 40 240 98 28.5 27 396 14 ±0,2 929.27 USD Add to shopping cart
ZLW-20120-ES-02-S-200-H 200/250/300 20 172 200 63 154 182 40 240 98 28.5 27 396 14 ±0,2 3,535.81 USD Add to shopping cart
ZLW-20160-AL-02-S-200-H 200/250/300 20 212 200 63 194 182 80 240 98 28.5 27 396 14 ±0,2 Upon request Add to shopping cart
ZLW-20160-ES-02-S-200-H 200/250/300 20 212 200 63 194 182 80 240 98 28.5 27 396 14 ±0,2 Upon request Add to shopping cart
ZLW-20200-AL-02-S-200-H 200/250/300 20 252 200 63 234 182 120 240 98 28.5 27 396 14 ±0,2 Upon request Add to shopping cart
ZLW-20200-ES-02-S-200-H 200/250/300 20 252 200 63 234 182 120 240 98 28.5 27 396 14 ±0,2 3,823.75 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Part No. d3 g3 D K at lt2 lu V
For DIN912 - M6 [mm] [mm] [mm/rev]
ZLW-20120-AL-02-S-200-H 60 M5 20 M8 61 78 40 144 929.27 USD Add to shopping cart
ZLW-20120-ES-02-S-200-H 60 M5 20 M8 61 78 40 144 3,535.81 USD Add to shopping cart
ZLW-20160-AL-02-S-200-H 60 M5 20 M8 61 78 40 144 Upon request Add to shopping cart
ZLW-20160-ES-02-S-200-H 60 M5 20 M8 61 78 40 144 Upon request Add to shopping cart
ZLW-20200-AL-02-S-200-H 60 M5 20 M8 61 78 40 144 Upon request Add to shopping cart
ZLW-20200-ES-02-S-200-H 60 M5 20 M8 61 78 40 144 3,823.75 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

More information:


Delivery time on request