My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Gripper

drylin® Q - gripping axes

Next generation gripper axes

Toothed, hard-coated and corrosion protected square-hollow profile

Move loads up to 500 g at speeds of up to 0,7 m/s

Bearing made of iglidur® J

Drive: NEMA11 stepper motor with gear wheel

Light

small

Fast

Lubrication-free


Typical application areas:Pipettors, pickers, grippers,handling

Ordering number F
[N]
v
[m/s]
Stroke max. A H1 E1 E2 B tg tk kt B Q D2    
ready for shipping in 4 weeks GRQ-10-A-56-120-11-L-01-000 5 0.7 200 56 42 40 26 46 4.5 8 4.5 7.5 22 234.16 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

drylin® linear module

The new lubrication-free drylin® linear module: unsupported and telescopic


ready for shipping in 4 weeks