My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Your colour, your controller, your robot

robolink® 4-axis or 5-axis robot arm with or without control system: RL-DP

The new generation of robolink®: the control system means that the RL-DP is ready for immediate use. With cables on the inside and individual, igus® not only relies on design. The robot's four-axis or five-axis versions are even more precise, faster and more durable than their predecessors. Due to the injection-moulded housing, the RL-DP is currently the most cost-effective among the robolink® robots.
 

  • Payload up to 30N
  • Cycle times > 6s
  • Reach up to 790mm
  • Available as 4-DOF or 5-DOF (degrees of freedom) 
  • Optimised bearing of the single axes for low
    backlash
  • Optionally available with the igus Robot Control  
  • Individual colour selection possible
  • Special version for splash water with IP44 available

RL-DP

New: splashproof robolink® RL-DP

Available as 4 DOF or 5 DOF


Tech up

  • Splashproof thanks to robot joints that have been tribologically optimised for Protection Class IP 44
  • Joining links made of stainless steel
  • Motors with Protection Class IP 65 encoder
  • Payload up to 20N
  • Cycle times > 7s
  • Reach up to 790mm

 
Cost down
  • Lightweight, compact robot variant for use under extreme conditions
  • Splashproof robot as standard, no minimum order quantity

I have questions about the new RL-DP
Splash-proof RL-DP

Four versions of the robolink® RL-DP available

Four-axis or five-axis robots as control cabinet or top-hat (DIN) rail version

4 degrees of freedom

RL-DP4

  • Reach: 790 mm
  • Payload: 30N

Go to online shop

5 degrees of freedom

RL-DP-5

  • Reach: 790mm
  • Payload: 30N

Go to online shop

Tech up

Tech up

  • robolink® articulated arm robot with four or five degrees of freedom (4 DOF/5 DOF)
  • Standard colour black, individual colour and logo possible
  • Payload up to 30N
  • Cycle times > 7s

Cost down

Cost down

  • Cost-effective, robust design
  • Fast Return on Investment
  • Simple programming and control system through igus Robot Control
  • Adapter disc compatible for e.g. grippers and vision

Proof

Proof

  • Reach up to 790mm (5 DOF)
  • Tested: up to 3,000,000 cycles at 100 payload of 110 gr

Sustainability

Sustainability

  • Robot without lubrication
  • Materials can be recycled

Control system in the control cabinet or DIN rail

Robot control system control cabinet
Find out more about the control system

Software for programming

Robot programming with igus Robot Control
Find out more about the software

Technical data

  
 
 
 
 
  4 DOF*5 DOF*  
Type RL-DPRL-DP
Operating voltage[VDC]2424
Nominal power (at full load)[W]120120
Max. payload (incl. gripper)[Kg]33
Weight (without power supply unit, ext. Display)[kg]21,422,4
Reach[mm]790790
Precision (WDH precision)[mm]±1±1
*DOF: degree of freedom

Downloads

Technical data sheet RL-DP
Working space RL-DP-4
Working space RL-DP-5
RL-DP 4DOF Splashproof
RL-DP 5DOF Splashproof
STEP data RL-DP-4
STEP data RL-DP-5

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h