After selection of your ZIP code, we designate the relevant staff to attend to you at once.
How can we meet the challenges of providing shore power connections for all vessels today and tomorrow? Changes in shipping alliances, increasing ship sizes and limitations on construction in existing terminals provide challenges that cannot be solved with stationary shore power outlets.
System:
iMSPO is self-propelled and can be positioned anywhere along the berth
Installation of iMSPO on the quay wall above the fendering system
With igus rol e-chains for longer travels and heavy cable fills to cover an entire berth
All operations are controlled by a single control unit
Designed according to IEC 80005-1, Annex D - 6.6kV, 7.5MVA
Meets EU Machinery Directive 2006/42/EC
Corrosion protection system according to C5-M
IP65 rating for electrical components
Fewer constructional measures and lower installation costs thanks to a single movable socket instead of many fixed-position ones.
Reduction of fixed cabling, SPO’s and medium voltage gear
Reduce maintenance costs
One-time investment: install one iMSPO and don’t worry about future challenges
Proven technology, longer service life, cost efficient
Connect ships regardless of size and mooring position
No obstacles on the terminal during positioning and electrification
Connectors deployed from the vessel can be connected directly and easily
Integrated safety interlocking procedure
Proven technology, longer service life, cost efficient
Reduce the work involved to make connections and increase occupational safety
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h