After selection of your ZIP code, we designate the relevant staff to attend to you at once.
For use in gas springs, the different dry-tech® bearing systems offer many possible applications. Whether as a piston ring in the cylinder itself, or with rod end bearings for the connection of finished systems. The dry-tech® products help to reduce costs and extend the lifetime service life.
The dry-tech® benefits at a glance
No lubrication and thus no maintenance costs or effort required
Low breakaway torque by lowest coefficients of friction
Low noise "smooth" running.
Ideal for high cycle rates or high loads
Chemical-resistant and suitable for direct use in the media
For use in piston guides; very low wear in linear motion.
Easy and quick to assemble, even for "rough" holding fixtures.
The standard plain bearing, largest variety of dimensions, suitable for many applications.
Versatile in continuous operation, even for "soft" shafts.
Angle compensation for pivoting & rotation.
Very easy installation, even more freedom of movement.
Plug in and clip on, for versatile use.
Angle compensation with integrated fixing holes.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h