After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The shore power e-spool® is a motorised cable reel for winding 1-4 cables that are suitable for use in high-voltage or low- voltage shore power connections. The rotary movement of the e-spool is achieved with a twisterchain module instead of using a slip ring to allow a continuous cable run throughout the system. This module will accommodate up to 10 turns of the cable reel while allowing the single-core cables (power, control, fibre optic) to run uninterrupted from the cabinet to a certified junction box inside the e-spool.
The system is preferably installed in a container to withstand demanding weather conditions and vibrations.
System:
Motorised cable reel with electric drive
With control panel or remote control
With tension and length monitoring
With twisterchain technology instead of a slip ring
Standard container version allowing cable to be extended 35m or 55m
Specific housing with 55m or more
Configurable with different cables, depending on the power and voltage category
According to ISO 80005-1/80005-3
Benefits:
Without slip ring
Less susceptible electrical components
Rotational motion through an e-chain
No extra rotary union for fibre optic cables necessary
Direct uninterrupted cable guide from the control cabinet to the connector
Resistant to seawater, cold, heat and vibrations
Low maintenance and easy to inspect
The Mongstad offshore base is one of the most frequently used bases in Norway. e-spool shore power makes sure that the vessels that change twice a day are reliably supplied with shore power. It is integrated in a three metre long container that can be handled by forklifts to position the system along the various berths as required.
For heavy-duty applications, indoor and outdoor applications, UV-resistant
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h