After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Shore power connections used to be installed permanently in sockets set into the quay. The "e-chain reel system" is a mobile shore power connection product (mobile shore power outlet SPO). It enables ports to have the necessary flexibility.
System:
Motorised e-chain reel with special igus chain wound onto it
Special chain with rolling applications and attached mobile SPO
The mobile SPO can be moved with existing port equipment or winding systems
Cables are protected and do not lie exposed on the terminal
For safety reasons, connection in an energised state is not possible
Portable system
Can be connected to any stationary SPO
With hoist for handling heavy cables
Extension length of 50-60m
Install mobile SPOs instead of stationary SPOs directly
Also possible in very constricted installation spaces
Extension length of 75-100m
Different vessel types can be connected at any time
Expensive medium voltage cables are protected against abrasion, cuts and other outside influences
Easy handling and increased occupational safety: the mobile SPO is driven to the connection point, heavy cables do not have to be laboriously dragged to the stationary SPO on the quay
Increased safety, longer service life and lower costs
igus tested the mobile SPO regarding its functionality.
Plan your terminal to make it ready for the future. Make use of the many years of experience igus has in the maritime sector. Make an appointment today.
For heavy-duty applications, indoor and outdoor applications, UV-resistant
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h