After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Construction machines have a tough job: they have to operate reliably in every work environment and under all weather conditions. It is the same as anywhere - failures cost money and have to be avoided. We offer components made of high-performance polymers that stand out due to their high durability and long service life. This includes energy chains for cable protection and guidance, e.g. when cables are used for work platforms, telescopic forklifts or drilling machines. The suitable UV and temperature-resistant cables for dynamic continuous movements can be found in our chainflex cable product range. Maintenance-free and lubrication-free plain bearings for heavy-duty applications, e.g. in excavators, wheeled loaders and telescopic forklifts, are used from stock or as custom-made components. For all parts, the service life is predictable, which is a plus for every construction planning project. Around the world, more than 20,000 clients from the construction machine industry trust us.
▲ Tech up
Almost 50% lighter than a pure steel chain of comparable size
50% longer unsupported length than a comparable plastic e-chain
Easy installation: polymer outer links with flange for easy e-chain link assembly
Plain bearings with felt seal
Rotating energy supply with rotation angle of 360°
Metal rod end for greater loads
Curious about more innovations?
Find the innovation overview and the virtual trade show stand here
Try our safe energy supply solutions and maintenance-free polymer plain bearings for the construction machinery industry now.
iglidur plain bearings replace composite bearings in the joints of a high dump bucket. They exceed the required service life, require no maintenance, are lighter and about 40 per cent more cost-effective than previous versions.
E4 energy chains that are resistant to vibration and insensitive to dirt are used in a tunnel drilling machine. They are exposed to conceivably harsh environmental conditions in a small installation space. ...
igus replacement parts designed for guidance, transfer and bearing support on telescopic elevated work platforms, such as energy chains and cables as well as plastic plain bearings, linear bearings or sliding plates meet the stringent requirements for components that are subjected to continuous stress in outdoor applications.
Configure complete energy supply systems for short or long travels as well as for hanging applications. Enter the application and environmental parameters and the configurator "e-chain expert" will suggest suitable solutions for your energy supply.
Important information about our products and services
Configure desired product online, calculate service life, reduce process costs
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h