My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Strain relief separator

Separator with integrated strain relief teeth

For use on the first or last chain link

For low space requirements

Accessory for igus® e-chain system®

Easy to assemble, completely without screws

The number "n" depends on the selection of the cables (diameter, type) and available space


 

Part No. strain relief separatorFor seriesNumber of teethWidthWidth of crossbarMinimum distanceMax. cable diameter Ø 
   Dim. A [mm]Dim. B [mm]Dimension C li / re [mm]Dim. D [mm] 
21.1.Z1400/15002104-6 Enquiries
2020.Z2400/25002104-6 Enquiries
2020.ZR2450/24802104-6 Enquiries
262.Z2600/27003104-6 Enquiries
301.Z3400/35003184-14 Enquiries
34501.Z3450/38003144-10 Enquiries
1585.01.ZR157/R1583224-18 Enquiries
1685.01.ZR167/R1684224-18 Enquiries
481.ZRR482103,5106,5 Enquiries
T2103.Z210284134 Enquiries
T2103.ZE4.21284134 Enquiries
28.ZE4.282104-8 Enquiries
28.ZTR4.282104-8 Enquiries
48.ZE4.48L2144,5820 Enquiries
48.ZSE4.48L2144,5820 Enquiries
E6.29.02.ZE6.29/T3.29284124 Enquiries
E6.35.02.ZE6.35384124 Enquiries
E6.40.02.ZE6.403134-8 Enquiries

Strain relief separators are mounted on the first or last chain link. For an "in between strain relief" they can also be mounted alternatively on the e-chain®.


Overview program

1400/1500
E2/000 e-chains®
unassembled 21.1.Z
Assembled 21.1.Z.1

R157/R158
E2 e-tube
unassembled 1585.01.Z
Assembled 1586.01.Z

2400/2500
E2/000 e-chains®
unassembled 2020.Z
Assembled 2120.Z

R167/R168
E2 e-tube
unassembled 1685.01.Z
Assembled 1686.01.Z

2450/2480
E2/000 e-tube
unassembled 2020.ZR
Assembled 2120.ZR

R48
E2 e-tube
unassembled 481.ZR
Assembled 482.ZR

2600/2700
E2/000 e-chains®
unassembled 262.Z
Assembled 263.Z

E6.29
E6 e-chains®
unassembled E6.29.02.Z
Assembled E6.29.12.Z

3400/3500
E2/000 e-chains®
unassembled 301.Z
Assembled 311.Z

.

T3.29
T3 e-chains®
unassembled E6.29.02.Z
Assembled E6.29.12.Z

3450/3480
E2/000 e-chains®
unassembled 34501.Z
Assembled 34511.Z

E6.35
E6 e-chains®
unassembled E6.35.02.Z
Assembled E6.35.12.Z

E4.21
E4.1 e-chains®
unassembled T2103.Z
Assembled T2113.Z

E6.40/E61.40
E6 e-chains®
unassembled E6.40.02.Z
assembled E6.40.12.Z

R4.28
R4.1 e-tubes
unassembled 28.ZT
Assembled 28.ZT.1

E4.28
E4.1 e-chains®
unassembled 28.Z
Assembled 28.Z.1

48 Z

E4.48L
E4.1L e-chain®
unassembled 48.Z
assembled 48.Z.1

48 ZS

E4.48L
E4.1L e-chain®
unassembled 48.ZS
assembled 48.ZS.1