After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Thanks to the LNG HYBRID barge "Hummel" (a floating LNG power station from Becker Marine Systems), in future cruise ships will be supplied with power while docked at the port. The barge is connected to the quay via a gangway, a complete solution from igus®.
The igus® shore power gangway is used for the transfer of person from board to the quay. Additionally a cable management system is integrated into this gangway to deploy 4 heavy medium voltage cables with connectors.
Once the gangway has been docked and the energy chain has been pulled out, the plugs are connected to large power supply boxes on the quay. The system also compensates for the constant movements of the barge. Thus, the gangway is constantly in motion, to compensate for swells and tidal fluctuations of up to 8 m.
System:
Gangway with integrated power supply system
Gangway is height adjustable and telescopic
Automatic compensation of tidal fluctuations and swells
Energy chain is extended to connect plug
Certified by Bureau Veritas
Combined use as cable guidance system and passenger gangway
Chain extension for heavy medium voltage cables with connectors
Cables are guided reliably and secure thanks to the e-chain®
Energy chain is extended to connect plug
Certified by Bureau Veritas
Shore power solutions for container terminals
More than three billion test cycles per year are carried out at a total of 180 testing stations.