My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

EF2.21 Series with "iFlip" hinge – rugged, one-piece, and low cost in one

Series EF2.21

Series EF2.21 with "iFlip" hinges, the injection moulded igus® hinges made of reinforced plastic. Since the same reinforced material is used throughout, this new E2 series is very strong, and due to the one-piece construction, also very low priced.

Fast opening and closing

One-piece design saves assembly time

Inexpensive, light and strong

Detent on the crossbars for side mounted applications


Typical applications:General mechanical engineering

Delivery program:

Order number Internal height Inner width Outer height External width Bending radius    
  hi Bi ha Ba R    
ready for shipping in 72 hours EF2.21.025.035.0 21 25 28 38.5 35 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Mounting Brackets Polymer - pivoting

Order number For inner width    
       
ready for shipping in 24 hours 14025.34PZ Upon request Add to shopping cart
ready for shipping in 72 hours 14025.34PZ.A1 Upon request Add to shopping cart
ready for shipping in 72 hours 14025.34PZ.A2 Upon request Add to shopping cart
ready for shipping in 72 hours 14025.34PZ.A3 Upon request Add to shopping cart
ready for shipping in 72 hours 14025.34PZ.A4 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Mounting Brackets Polymer - locking

Order number For inner width    
       
ready for shipping in 24 hours 14025.12PZ Upon request Add to shopping cart
ready for shipping in 72 hours 14025.12PZ.A1 Upon request Add to shopping cart
ready for shipping in 72 hours 14025.12PZ.A2 Upon request Add to shopping cart
ready for shipping in 72 hours 14025.12PZ.A3 Upon request Add to shopping cart
ready for shipping in 72 hours 14025.12PZ.A4 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Interior separation

Order number Type    
       
21.1 Separator wide base, unassembled    Order
21.1.1 Separator wide base, assembled    Order
21.2 Separator, narrow head, unassembled    Order
21.2.1 Separator, narrow head, assembled    Order
21.3 Separator, narrow, unassembled    Order
21.3.1 Separator, narrow, assembled    Order
21.4 Asymmetric separator, unassembled    Order
21.4.1 Asymmetric separator, assembled    Order
21.5 Locking separator, unassembled    Order
21.5.1 Locking separator, assembled    Order
21.1.Z Strain relief separator, unassembled    Order
21.1.Z.1 Strain relief separator, assembled    Order
 

Before:

Series 14 – Film hinge, 20 mm inner height

Before:

pivoting hinges made of soft material. Practical, but have strength limitations.

Now:

EF2.21 – reinforced film hinge, 21 mm inner height

Now:

Chain link and hinge made of fiber-reinforced material. High strength and easy to open.

Moulded fi lm hinge made of reinforced material
EF2.21 swivelable Moulded crossbars can be opened back fully allowing easy cable installation

*Fill weights compared to series 14


ready for shipping in 24 hours
ready for shipping in 72 hours