My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

CFV strain relief elements

snapfix

Strain relief element outside of the chain cross section

Relieve cable strain easily, even for enclosed tubes

Stepwise strain relief - good accessibility for the subsequent strain relief of several cables

Matching for e-chains® and e-tubes

Trouble-free retrofit assembly possible

Simple installation into top-hat rails and C-profile of the KMA mounting brackets

Fits into energy chains and energy-tubes. Strain relief element outside of the chain cross-section
Stepwise strain relief without space issues - even with different connectors

*KMA = Plastic Metal Mounting Bracket

Easily clipped into the C-profile or top-hat rail from above - also conceivable for static applications in control panels, etc.

Ordering number for use for inner height
hi [mm]
suitable for e-chains®    
ready for shipping in 72 hours CFV.31.N15 on top hat rail 31 E4.31L/R4.31L Upon request Add to shopping cart
ready for shipping in 72 hours CFV.42.C KMA with C-profile 35-48 2600/2700/2650/2680
3400/3500/3450/3480
E4.32/H4.32/R4.32
E4.42/H4.42/R4.42
E4.38L/R4.38L
E4.48L/R4.48
Upon request Add to shopping cart
ready for shipping in 72 hours CFV.80.C KMA with C-profile 56-80 E4.56/H4.56/R4.56
E4.80/H4.80/R4.80
Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Assembly instructions - CFV strain relief elements

ready for shipping in 72 hours