My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

basic flizz® enclosed guide system

basic flizz is a complete system for moving the supply of energy to scrapers, rakes and other sewage plants and hydroelectric stations. It consists of an energy chain filled with the proven chainflex cables and guided safely and trouble-free in a weatherproof stainless steel enclosure.
 

1. Safe guidance: glide bar integrated into the profile

2. Modular design: easy assembly, compact construction

3. Protected: weather-resistant stainless steel enclosure

4. Fast assembly: openable along the outer radius

5. Wide range of mounting options
 
Typical branches of industry and applications:
sewage plants, longitudinal scrapers, sand traps, grease traps, wastewater treatment plants, electroplating facilities, cranes, plant construction, river locks

basic flizz enclosed guide

Advantages of basic flizz:

  • Low-maintenance system for travels up to 100m
  • Protection against weather and dirt exposure
  • Cost-effective and fully enclosed complete system
  • Standardised, modular design
  • Easy installation using a bracket with different mounting options
  • Cable lengths up to 50% shorter than festoons, low-profile installation

  • Cables are guided with a defined bend radius whereby the tensile forces are absorbed by the e-chain 
  • Cables cannot tangle or become damaged
  • No slip ring contact (as with cable reels, for example)
  • Cables or hoses can be easily retrofitted as required
  • Reduce power costs - directly driven by the scraper. No additional drives needed (as is the case on cable reels)
  • Optional moving end arm (e.g. as mechanical connection for scraper trolley) 

basic flizz enclosed guide

Note:

Mounting brackets for e-chain 2500 basic flizz series 2500 v2: Part No. 2500.34PZB.A2
Mounting brackets for e-chain E4.28 basic flizz series 2500 HD: Part No. 916.809.1.052.VS.E. A2


basic flizz 2500

Standardised and modular design for:

Part number Specification Support gap Outer height
[mm]
Travel length
≤ [m]
   
IE31.3134.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
IE31.3135.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
IE31.3136.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
IE31.3137.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
IE31.3217.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
IE31.3138.E basic flizz – without glide bar Upon request Add to shopping cart
IE31.2316.E basic flizz – without glide bar Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

basic flizz E4.28

Product range

Standardised and modular design for:

Part number Specification Support gap Outer height
[mm]
Travel length
≤ [m]
   
IE31.3134.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
IE31.3137.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
IE31.3217.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
IE31.3138.E basic flizz – without glide bar Upon request Add to shopping cart
IE31.2316.E basic flizz – without glide bar Upon request Add to shopping cart
IE31.3220.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
IE31.3222.E basic flizz – without glide bar 3000 408 200 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

basic flizz in sewage plants

basic flizz in use

Sewage treatment without downtime in the Plauen sewage plant

The basic flizz system reliably guides cables along the side of the primary clarifier over a distance of 53 metres. The energy chain in the housing is suitable for long travels and ensures a long service life of the cables. They are guided with a defined bend radius and the energy chain absorbs developing tensile forces. That way, cable-related downtime is avoided.


Delivery time on request