My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® E EC motors - ready to ship in 24 hours

EC motors with Hall and encoder - the cost-effective alternative to servo motors

The brushless EC/BLDC motors have a high speed and allow quick positioning. The encoder also makes positioning very accurate. The brushless EC motors are wear-resistant and generate little heat. The long operating time and service life are further factors in favour of the brushless EC motors by igus.

  • More cost-effective than conventional servomotors
  • Installation sizes NEMA: 17, 23, 23XL and 34
  • Virtually wear-free
  • Long operating times and service life
  • Improved performance for drylin E linear robots & delta robots

Brushless EC motor drylin E NEMA17

EC/BLDC motor, flange dimension 42mm

  • Installation size NEMA17
  • Protection class motor housing: IP40
  • Also without Hall and encoder

Buy EC/BLDC motor NEMA17
Brushless EC motor drylin E NEMA23

EC/BLDC motor, flange dimension 56mm

  • Installation size NEMA23
  • Protection class motor housing: IP40
  • Also without Hall and encoder

Buy EC/BLDC motor, NEMA23
Brushless EC motor drylin E NEMA23XL

EC/BLDC motor, flange dimension 60mm

  • Installation size NEMA23XL
  • Protection class motor housing: IP40
  • Also without Hall and encoder

Buy EC/BLDC motor NEMA23XL

Buy EC/BLDC motor NEMA34

Flange dimension 86mm - brushless with Hall and encoder

  • Weight: 2,300g
  • Ambient temperature of -10°C to +50°C
  • Protection class motor housing: IP40
  • Rated speed: 3,000rpm
  • Also without Hall and encoder

 

Buy EC/BLDC motor NEMA34
Brushless EC motor drylin E NEMA34

dryve D3 motor control system

For all drylin® E DC motors

The motor control system dryve D3 is a cost-effective control unit for direct-current motors and is ready to use immediately. Buttons and rotary controls on the housing make it possible to control linear carriages without a PC, laptop or tablet. Different starting modes and speeds are possible.  

  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, tip operation and continuous operation
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A

Buy dryve D3 motor control system
dryve D3 motor control system for drylin E DC direct-current motors


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h