After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Simple linear motions can be made with DC motors for the operation with a voltage of 12V to 24V. The small quiet motors are connected to a power supply unit or directly to a battery via low-profile connectors. You can change the direction of the motion by switching the poles. The torque created by the DC direct-current motors lies between 0.1Nm and 1.8Nm, depending on the type. The speed is 22rpm to 440rpm, leading to a linear speed of 0.55mm/s to 300mm/s.
Assemble the suitable direct-current motor quickly and easily in just a few steps with our linear system. Simply configure with the online tool, request and at the same time calculate the service life of the system.
The Protect motor housing prevents the ingress of particles of any kind. At the same time, the housing contains the appropriate motor connector for easy connection, with protection against occasional contact with water.
The motor control system dryve D3 is a cost-effective control unit for direct-current motors and is ready to use immediately. Buttons and rotary controls on the housing make it possible to control linear carriages without a PC, laptop or tablet. Different starting modes and speeds are possible.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h