My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

CFU honeycomb strain relief: strain relief within seconds

Installation note: 80% faster (compared to CFX strain relief) for different cable types in different chambers, fully flexible, with strong holding strength and easy assembly.


When used in e-chains, the CFU honeycomb strain relief saves time, increases flexibility and reduces material wear thanks to its tribologically optimised clamping strength. Different cables can be strain-relieved without problems in one layer.
 
Harnessing is simple, fast and flexible, cables can now be replaced easily. Due to the special structure, cables with diameters between 2 and 17mm can be fixed quickly.
 

  • 80% faster filling compared to igus® CFX clamps
  • Universal applications
  • Flexible layout

Part No. Bi
ready for shipping in 72 hours CFU.V.64.40.100.25.01 100 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.125.25.01 125 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.150.25.01 150 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.175.25.01 175 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.200.25.01 200 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.225.25.01 225 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.250.25.01 250 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.275.25.01 275 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.300.25.01 300 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.325.25.01 325 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.350.25.01 350 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.375.25.01 375 Upon request Add to shopping cart
ready for shipping in 72 hours CFU.V.64.40.400.25.01 400 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Honeycomb strain relief CFU

Product feature:

  • The CFU honeycomb strain relief is openable on both sides
  • Strain relief can be screwed in from above or below
  • Enables strain relief of different cables in one chamber
  • Structurally stable, black anodised aluminium rails
  • Compact design, which is smaller than the mounting bracket of the e-chain at the upper end, meaning it can also be used for long travels

Honeycomb strain relief CFU

All the advantages at a glance:

  • Optimised surfaces of plastic honeycomb for a strong force fit and for higher holding force of the cables.
  • New side sections for assembly and disassembly in seconds
  • Strain relief for different cables in one layer
  • Simplified parts
  • Ideal for short unsupported applications
  • Can be used at the fixed end for gliding applications as the upper edge of the CFU is lower than the chain surface
  • Can be used at the fixed end in the guide trough


Assembly notes

Mounting instruction for CFU honeycomb strain relief

1. Remove the top side with a hexagon wrench

Mounting instruction for CFU honeycomb strain relief

2. Fill the CFU honeycomb with cables of 2 to 17mm diameter

Mounting instruction for CFU honeycomb strain relief

3. Screw the top side down


For you, the sample is free of charge!


Convince yourself of the easy handling and order your free sample today.
The sample is fully functional for many igus® energy chains.

Order a free sample now

ready for shipping in 72 hours