My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Spherical balls

Bearings with igubal® spherical balls are 80% lighter than their metal counterparts. But comparably robust, nevertheless. At the same time, they are up to 40% more cost-effective and more economic in operation, in addition. They permit dry running without lubrication, which makes them maintenance-free.  igubal® spherical balls are available in various high-performance plastics, each with different properties. The iglidur® X polymer stands up to extreme temperatures between -100 °C and +250 °C and maintains its full compressive strength. iglidur® X almost universally chemical-resistant. iglidur® J scores with a low level of moisture absorption, iglidur® R with its especially low purchase cost. Another high-performance plastic was developed for the food industry that can be detected by metal detectors, thus increasing product safety. And iglidur® UW is suitable for underwater applications. The igubal® spherical balls are available in dimensional series E and K. The tolerance of the inner diameter corresponds to E10 (the shaft should have a tolerance between h6 and h9).  

Products

Filter

Size
Temperatures
Requirements
Material

Number of products: 20

Spherical ball, injection moulded, JEM-SP, mm, igubal®
  • Dimensional series E following DIN ISO 12240 
  • Spherical ball material: iglidur® J
  • Low moisture absorption
  • Cost-effective production through injection moulding
  • For metallic bearing housings
  • Material spherical ball: iglidur® J
from 4.01 USD/Pc.
13 items, thereof ready for shipping:
9 in 24 hours
4 in 72 hours
To the product page
Spherical ball, A180EM, replacement spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A180
  • For various metal bearing housings
  • Complies with FDA regulations for repeated contact with food
  • Good media resistance
  • For wet environments
  • Good wear-resistance
  • Material spherical ball: iglidur® A180
Upon request
8 items, thereof ready for shipping:
2 in 24 hours
6 in 2 weeks
To the product page
Spherical ball, A350EM, replacement spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A350
  • For various metal bearing housings
  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • For use with temperatures up to +180 °C
  • For medium to high loads
  • Equally good for both oscillating and rotating applications
  • Material spherical ball: iglidur® A350
Upon request
6 items, thereof ready for shipping:
3 in 24 hours
3 in 2 weeks
To the product page
Spherical ball JEM, replacement spherical ball, slim, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J 
  • For various metal bearing housings
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with soft shaft materials
  • Low moisture absorption
  • Material spherical ball: iglidur® J
from 18.32 USD/Pc.
8 items, thereof ready for shipping:
8 in 2 weeks
To the product page
Spherical ball, cost-effective, REM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • Cost-effective, good wear resistance
  • Material spherical ball: iglidur® R
from 0.81 USD/Pc.
5 items, thereof ready for shipping:
5 in 72 hours
To the product page
Spherical ball, high-temperature, XEM, mm, igubal®
  • Dimensional series E following DIN ISO 12240 
  • For temperatures up to +250°C
  • Material spherical ball: iglidur® X
Upon request
5 items, thereof ready for shipping:
5 in 72 hours
To the product page
Spherical ball, low cost, low level of moisture absorption, J4EM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption
  • Material spherical ball: iglidur® J4
from 0.66 USD/Pc.
12 items, thereof ready for shipping:
12 in 72 hours
To the product page
Spherical ball, clearance-free, J4VEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J4V 
  • Pre-loaded clearance-free
  • Clearance-free in unloaded condition
  • Material spherical ball: iglidur® J4V
from 1.06 USD/Pc.
5 items, thereof ready for shipping:
5 in 72 hours
To the product page
Spherical ball, low level of moisture absorption, JKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Material spherical ball: iglidur® J
from 0.94 USD/Pc.
14 items, thereof ready for shipping:
14 in 72 hours
To the product page
Spherical ball, low level of moisture absorption, JEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Material spherical ball: iglidur® J
from 0.91 USD/Pc.
12 items, thereof ready for shipping:
12 in 72 hours
To the product page
Spherical ball, splittable, low level of moisture absorption, JKM-GT, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • splittable
  • Low moisture absorption
  • Material spherical ball: iglidur® J
from 19.61 USD/Pc.
2 items, thereof ready for shipping:
2 in 72 hours
To the product page
Spherical ball, low cost, low level of moisture absorption, J4KM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption
  • Material spherical ball: iglidur® J4
Upon request
1 items, thereof ready for shipping:
1 in 72 hours
To the product page
Spherical ball, cost-effective, RKM, mm, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • Cost-effective, good wear resistance
  • Material spherical ball: iglidur® R
from 1.63 USD/Pc.
2 items, thereof ready for shipping:
1 in 72 hours
To the product page
Spherical ball, high-temperature, XKM, mm, igubal®
  • Dimensional series: K, following DIN ISO 12240 
  • For temperatures up to +250°C
  • Material spherical ball: iglidur® X
Upon request
1 items, thereof ready for shipping:
1 in 72 hours
To the product page
Spherical ball for underwater applications, UWEM, mm, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® UW
  • For underwater applications
  • Material spherical ball: iglidur® UW
from 5.50 USD/Pc.
5 items, thereof ready for shipping:
5 in 72 hours
To the product page

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h