My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Pillow block bearings

igubal® pillow block bearings are up to 40% more cost-effective and up to 80% lighter than comparable metal solutions. They are also more economic to operate as they permit lubrication-free dry running, which makes them maintenance-free. igubal® pillow block bearings have a high level of durability and stiffness – even when they are exposed to demanding ambient conditions over years. They are resistant to media, corrosion-free and function properly even in liquids and media. Even UV radiation from the sun, nuclear radiation and temperatures between -30 and +80 °C do not have any negative impact on their running properties and their wear resistance. The pillow block bearings are additionally resistant to dust and dirt.  The product range is expanding continually. The pillow block bearings are currently available in the K (also inch dimensions) and E dimensional series, for shaft diameters of 5 to 50 mm (the shaft should have a tolerance between h6 and h9). Thanks to a large number of different housing shapes, the pillow block bearings can also be mounted in complicated installation locations. Another benefit of the pillow block bearings: they are equipped with spherical balls for automatic angle compensation. This enables the bearings to automatically equal out alignment errors and edge loads, misalignments and deflections of the shaft. In contrast to bearings made of metal, they are also able to absorb and dampen high-frequency vibrations. This makes them especially suitable for applications where these effects cannot be avoided on account of the respective design.

Products

Number of products: 15

Pillow block bearing with cast iron housing UC, igubal® JEM-SP
  • range includes UC204 to UC206
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
  • High loads
Upon request
5 items, thereof ready for shipping:
5 in 2 weeks
To the product page
igubal® pillow block bearings, PP, iglidur® J4
  • PP204 up to PP206
  • Lubrication-free and maintenance-free
  • Cost-effective iglidur® J4 spherical balls
  • Resistant to dirt
Upon request
3 items, thereof ready for shipping:
1 in 24 hours
2 in 2 weeks
To the product page
igubal® pillow block bearings, PP
  • PP204 up to PP208
  • Lubrication-free and maintenance-free
  • Cost-effective
  • Resistant to dirt
Upon request
5 items, thereof ready for shipping:
1 in 24 hours
4 in 2 weeks
To the product page
Split pillow block bearing for square profiles, ESQM, igubal®
  • Profile 100, 110, 120 or 140mm
  • Split version of housing and spherical balls
  • Easy assembly and disassembly
  • High loads
  • Lightweight
  • Compensation for misalignment
  • Time saving through fast assembly
132.98 USD/Pc.
4 items, thereof ready for shipping:
3 in 24 hours
1 in 72 hours
To the product page
Pillow block bearing, KSTM-GT, igubal®
  • Dimensional series: K following DIN ISO 12240
  • Housing material: RN33 
  • Material of spherical ball: iglidur® J 
  • Fitting is easy on site and makes handling of heavy shafts unnecessary
  • Maintenance-free, dry operation
  • For high static loads
  • Mounting: M12
  • Low installation space and lightweight
  • High rigidity and durability
  • Predictable service life
  • Time saving through fast assembly
36.76 USD/Pc.
6 items, thereof ready for shipping:
5 in 24 hours
1 in 72 hours
To the product page
Pillow block bearing, slim line, ESTM SL, igubal®
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball material: iglidur® J
  • Extremely lightweight
  • Extremely space-saving
  • With M3 thread or hole for self-tapping screws
  • Time saving through fast assembly
2.37 USD/Pc.
8 items, thereof ready for shipping:
5 in 24 hours
3 in 72 hours
To the product page
igubal® pillow block bearing, KSTM
  • Dimensional series: K following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® W300
  • Maintenance-free dry operation
  • High rigidity
  • Very high durability in varying loads
  • Compensation of misalignment and edge loads
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight
  • Time saving through fast assembly
5.29 USD/Pc.
12 items, thereof ready for shipping:
5 in 72 hours
To the product page
Pillow block bearing, ESTM, W300, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® W300
  • High radial loads
  • Media-resistant
  • Space-saving design, easy to fit
  • Predictable service life
  • Maintenance-free, lubrication-free
  • Time saving through fast assembly
4.01 USD/Pc.
7 items, thereof ready for shipping:
7 in 24 hours
To the product page
Pillow block bearing, ESTM-GT-GT, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: RN33 
  • Split spherical ball: iglidur® J for low moisture absorption
  • Save time during assembly and disassembly
  • Low installation space and lightweight
  • High rigidity and durability
  • Ideal for outdoor use
  • Time saving through fast assembly
8.99 USD/Pc.
4 items, thereof ready for shipping:
4 in 24 hours
To the product page
Pillow block bearing, ESTM-GT, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G
  • Split housing with cylindrical hole
  • Easy to assemble and disassemble
  • Ideal for outdoor applications
  • High loads
4.17 USD/Pc.
4 items, thereof ready for shipping:
4 in 72 hours
To the product page
Pillow block bearing, ESTM-GT 150, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: iglidur® GLW
  • Static loads up to 4 tons
  • Split pillow block bearing for diameters up to 150 mm
  • Reduce assembly time by up to 50%
102.70 USD/Pc.
1 items, thereof ready for shipping:
1 in 72 hours
To the product page
Pillow block bearing, ESTM, J4V, igubal®
  • Dimensional series E following DIN ISO 12240 
  • Housing material: igumid G 
  • Spherical ball material: iglidur® J4 (pre-loaded)
  • High radial loads
  • Media-resistant
  • Space-saving design, easy to fit
  • Predictable service life
  • Maintenance-free and lubrication-free
  • Time saving through fast assembly
4.76 USD/Pc.
5 items, thereof ready for shipping:
5 in 72 hours
To the product page
Pillow block bearing, ESTM, J, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® J 
  • High radial loads
  • Media-resistant
  • Space-saving design, easy to fit
  • Predictable service life
  • Maintenance-free, lubrication-free
  • Time saving through fast assembly
4.01 USD/Pc.
7 items, thereof ready for shipping:
5 in 24 hours
2 in 72 hours
To the product page
Pillow block bearing, ESTM, R, igubal®
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® R 
  • High radial loads
  • Media-resistant
  • Space-saving design, easy to fit
  • Predictable service life
  • Maintenance-free, lubrication-free
  • Time saving through fast assembly
3.90 USD/Pc.
7 items, thereof ready for shipping:
5 in 72 hours
To the product page
Pillow block bearing, ESTM, J4, igubal®
  • Dimensional series E following DIN ISO 12240 
  • Housing material: igumid G 
  • Spherical ball material: iglidur® J4 
  • High radial loads
  • Media-resistant
  • Space-saving design, easy to fit
  • Predictable service life
  • Maintenance-free and lubrication-free
  • Time saving through fast assembly
3.90 USD/Pc.
7 items, thereof ready for shipping:
7 in 72 hours
To the product page

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h