My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Thrust washers

Thrust washers are available from stock in a variety of dimensions. Further shapes and dimensions to your specifications can be manufactured from the iglidur® bar stock, both by injection moulding and mechanical processing.
 

Filter

Core Requirements
Requirements

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 8

iglidur® G, thrust washer, mm
  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
1.06 USD/Pc.
69 items, thereof ready for shipping:
62 in 24 hours
5 in 72 hours
To the product page
iglidur® J, thrust washer, mm
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
2.16 USD/Pc.
16 items, thereof ready for shipping:
14 in 24 hours
1 in 72 hours
To the product page
iglidur® W300, thrust washer, mm
The classic endurance runner, very wear resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
2.62 USD/Pc.
26 items, thereof ready for shipping:
24 in 24 hours
2 in 72 hours
To the product page
iglidur® X, thrust washer, mm
  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
4.22 USD/Pc.
22 items, thereof ready for shipping:
22 in 24 hours
To the product page
iglidur® GLW, thrust washer, mm
  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Lubrication and maintenance-free
iglidur® Z, thrust washer, mm
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
6.25 USD/Pc.
14 items, thereof ready for shipping:
14 in 72 hours
To the product page
iglidur® Q, thrust washer, mm
  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction
3.34 USD/Pc.
4 items, thereof ready for shipping:
2 in 72 hours
To the product page
iglidur® SG03, thrust washer with felt seal, mm
  • Clean bearings even with dirt and dust, thanks to felt seal
  • In laboratory tests, a service life up to 50 times higher was achieved.
  • Most popular iglidur material worldwide
  • High wear resistance
Upon request
5 items, thereof ready for shipping:
1 in 24 - 48 hours
To the product page

Consulting

I would be happy to answer your questions personally

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h