My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Cylindrical bushings with flange

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water.
 

Filter

Core Requirements
Size
Requirements
Material

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 59

iglidur® G, sleeve bearing with flange, mm
  • The all-round classic with an excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
0.74 USD/Pc.
289 items, thereof ready for shipping:
208 in 24 hours
74 in 72 hours
To the product page
iglidur® M250, sleeve bearing with flange, mm
  • Robust all-rounder material
  • Excellent vibration dampening
  • Resistant to edge pressure
  • High impact resistance
0.87 USD/Pc.
144 items, thereof ready for shipping:
127 in 24 hours
13 in 72 hours
To the product page
iglidur® GLW, sleeve bearing with flange, mm
  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Lubrication and maintenance-free
Upon request
23 items, thereof ready for shipping:
4 in 72 hours
To the product page
iglidur® SG03, flanged sleeve bearing and felt seal, mm
  • Clean bearings even with dirt and dust, thanks to felt seal
  • In laboratory tests, a service life up to 50 times higher was achieved.
  • Most popular iglidur material worldwide
  • High wear resistance
iglidur® J, sleeve bearing with flange, mm
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
1.12 USD/Pc.
140 items, thereof ready for shipping:
117 in 24 hours
21 in 72 hours
To the product page
iglidur® W300, sleeve bearing with flange, mm
  • The classic endurance runner, very wear resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
1.40 USD/Pc.
105 items, thereof ready for shipping:
100 in 24 hours
4 in 72 hours
To the product page
iglidur® X, sleeve bearing with flange, mm
  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
1.70 USD/Pc.
77 items, thereof ready for shipping:
65 in 24 hours
10 in 72 hours
To the product page
iglidur® J260, sleeve bearing with flange, mm
  • Ideal for plastic shafts
  • Very good c. o. f. for low or medium loads
  • Good liquid media resistance
  • Slightly higher temperature rating than iglidur® J
1.72 USD/Pc.
6 items, thereof ready for shipping:
6 in 72 hours
To the product page
iglidur® W360, sleeve bearing with flange, mm
  • General purpose endurance runner
  • Extremely wear-resistant
  • Continuous use up to +180°C
  • Suitable for wet environments
2.84 USD/Pc.
6 items, thereof ready for shipping:
6 in 72 hours
To the product page
iglidur® J3, sleeve bearing with flange, mm
  • The new endurance runner: specialist for pulsating loads
  • Low coefficients of friction
  • Good liquid media resistance
  • Low humidity absorption
1.39 USD/Pc.
44 items, thereof ready for shipping:
42 in 24 hours
1 in 72 hours
To the product page
iglidur® J350, sleeve bearing with flange, mm
  • Endurance runner with high dimensional stability at high temperatures - Can be used with many kind of shafts and loads
  • Excellent coefficient of friction against steel
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Continuous service temperature up to +180 °C
  • For medium to high loads
1.92 USD/Pc.
42 items, thereof ready for shipping:
42 in 24 hours
To the product page
iglidur® R, sleeve bearing with flange, mm
  • Low-cost material, low wear
  • Good abrasion resistance
  • Low coefficients of friction in dry operation
  • Cost-effective
0.96 USD/Pc.
19 items, thereof ready for shipping:
17 in 72 hours
To the product page
iglidur® L250, sleeve bearing with flange, mm
  • For high speeds
  • Specially made for fast rotating applications
  • Very low coefficients of friction
  • Excellent wear resistance
4.31 USD/Pc.
6 items, thereof ready for shipping:
6 in 72 hours
To the product page
iglidur® X6, sleeve bearing with flange, mm
Runs up to six times longer than iglidur® X
  • Long term service temperature up to +250 °C
  • Up to 50 % better press fit than iglidur® X
  • High compressive strength
3.71 USD/Pc.
16 items, thereof ready for shipping:
14 in 72 hours
To the product page
iglidur® V400, sleeve bearing with flange, mm
  • For soft shafts, up to +200 °C
  • Excellent wear resistance with soft shaft materials and for temperatures up to +200 °C
  • Good resistance to chemicals
  • High elasticity
3.71 USD/Pc.
7 items, thereof ready for shipping:
7 in 72 hours
To the product page

Consulting

I would be happy to answer your questions personally

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h