My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Stepper motors

Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance

  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68

Filter

Size
Electrical information
Fitting
System
Design

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 4

drylin® E stepper motor with connector, encoder and brake, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.5Nm
  • Nominal current: 1.8A
  • Motor connection: Metric connector

624.26 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with connector, encoder and brake, NEMA 23
  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector

572.91 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with connector, encoder and brake, NEMA24
  • Installation size: NEMA24/flange dimension 60 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 3.50Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector

613.50 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with connector, encoder and brake, NEMA 34
  • Installation size: NEMA34/flange installation size 86mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 5.90Nm
  • Nominal current: 6.40A
  • Motor connection: Metric connector

711.31 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page