My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Electric motors

The portfolio of igus® includes stepper motors in several sizes, extendable with encoders and brakes, cost-effective and quiet DC motors, which can also be operated via battery without complex external power electronics, and EC motors for fast, powerful movements. Gearboxes that reduce the output speed and thus increase the available drive torque.
The motors are used, among other things, in packaging and inspection technology, for example in sensor and camera travel - also in the food sector, outdoors and areas exposed to splashes and water spray.
 

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 65

drylin® D1 motor control for stepper, DC and EC/BLDC motors
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
     
    All relevant documents you can find in the Downloads.
     
    Further information on the D1 dryve

450.00 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with stranded wire, NEMA 23 with space-saving incremental rotary encoder
  • Protection class motor housing: motor with stranded wires IP65 (shaft seal IP52)
  • Holding torque: 2.0Nm
  • Nominal current: 4.2A
  • Motor connection: stranded wires

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E EC/BLDC motor brushless with hall/encoder and brake, flange size 86mm
  • Flange size 86mm/NEMA34
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with stranded wire, NEMA 34 with space-saving incremental rotary encoder
  • Protection class motor housing: motor with stranded wires IP40
  • Holding torque: 5.9 Nm
  • Nominal current: 6.4 A
  • Motor connection: stranded wires

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E EC/BLDC motor brushless with hall/encoder and brake, flange size 42mm
  • Flange size 42mm/NEMA17
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E EC/BLDC motor brushless with hall/encoder and brake, flange size 56 mm
  • Flange size 56mm/NEMA23
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with stranded wire, NEMA 17 with space-saving incremental rotary encoder
  • Protection class motor housing: motor with stranded wires IP40
  • Holding torque: 0.5Nm
  • Nominal current: 1.8A
  • Motor connection: stranded wires

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with stranded wire, NEMA 24 with space-saving incremental rotary encoder
  • Protection class motor housing: motor with stranded wires IP40
  • Holding torque: 3.5Nm
  • Nominal current: 4.2A
  • Motor connection: stranded wires

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E EC/BLDC motor brushless with hall/encoder and brake, flange size 60mm
  • Flange size 60mm/NEMA23XL
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® D3 motor control for DC motors
  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
     
    All relevant documents for D3 dryve you can find in the Downloads.
     

158.00 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E EC/BLDC motor brushless, flange dimension 42mm
  • Flange size 42mm/NEMA17
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

Upon request

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with connector, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: metric connector

115.19 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with stranded wire, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (shaft seal IP52), motor with stranded wires IP40
  • Holding torque: 0.5Nm
  • Nominal current: 1.80A
  • Motor connection:  stranded wires

44.35 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with connector and encoder, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: Metric connector

294.87 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® E stepper motor with connector and encoder, NEMA24
  • Installation size: NEMA24/flange dimension 60 mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 3.50Nm
  • Nominal current: 4.20A
  • Motor connection: Metric connector

341.01 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page