My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Motor control

drylin® dryve D1 is a web-based motor control system for DC, 3-phase, EC and 2-phase stepper motors with up to 21 A peak currents and 48 V. The control system makes it possible to parameterise movements in seconds. Without programming knowledge. Single axes, line, flat and room linear robots as well as delta robots can therefore be put into operation faster than ever before.
 
Defining movements with a PC, laptop, tablet, or smart phone
You can start using it without software installation. All you have to do is connect the control system to a PC, laptop, tablet or smart phone and start the Internet browser. An integrated web server for data entry appears. Using the user interface, define travels, positions, speeds and run times in just a few minutes. All functions are intuitively understandable.

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection.

Number of products: 2

drylin® D1 dryve for stepper(ST), DC and EC/BLDC motors
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
     
    All relevant documents:
    Go to download portal
     
    Further information on the D1 dryve

450.00 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® D3 dryve for direct current motors
  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
     
    All relevant documents for D3 dryve:
    Go to download portal
     

158.00 USD/Pc.

1 items, thereof ready for shipping:
1 in 24 hours
To the product page