After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The dimensions of the drylin® T rail guides are the same as the usual recirculating ball bearing guides. They are available in seven installation sizes - users have the choice between three different carriage options: with manually or automatically adjustable clearance or an extremely robust heavy-duty version. The sliding elements are secure within the carriage body, especially suited when pulling down from the rail. The drylin® T carriage guides can handle loads up to 14,000 N, have a service life of up to 50,000 km and are extremely dirt-resistant.
The drylin® T rail guide are identical with regard to connector and hole dimensions:
Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection.
61.33 USD/m
35.25 USD/Pc.
35.25 USD/Pc.
15.20 USD/Pc.
Upon request
45.91 USD/Pc.