My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® linear guides

The product range of lubrication-free drylin® linear guides is based on the principle of "gliding instead of rolling". In combination with corrosion-free materials, tribo-optimised iglidur® high performance polymers are used as a sliding surface. drylin® linear guides traverse in dry operation and are thereby maintenance-free and are insensitive to influences such as dirt, water, chemicals, heat or impacts. In addition, they have a very low noise because of the materials used and the special design. With these properties, drylin® linear guides can be used in a wide variety of environments, including extreme ones. The modular system allows for high flexibility with different rail guides and pillow blocks.

Number of products: 297

drylin® W-Econ double rail WS-CA
  • Consistent silver rail finish
  • "econ" cost-effective and corrosion-free due to clear anodised coating
  • Available as drylin® W single rails and double rails in installation sizes 10/16/20 (round)
  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free through combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Double Rail
  • Material: Aluminium
  • Rail profile: Round
drylin® W-Econ single rail WS-CA
  • Consistent silver rail finish
  • "econ" cost-effective and corrosion-free due to clear anodised coating
  • Available as drylin® W single rails and double rails in installation sizes 10 (round)
  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free through combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
  • Design: Single Rail
  • Material: Aluminium
  • Rail profile: Round
drylin® W double rail WS
  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round

44.42 USD/m

14 items, thereof ready for shipping:
9 in 24 hours
5 in 3 working days
To the product page
drylin® W single rail WS
  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round

45.82 USD/m

8 items, thereof ready for shipping:
6 in 24 hours
2 in 3 working days
To the product page
drylin® W complete slide system WW
  • Design: round
  • Material sliding element: iglidur® J200
  • Material: Die-cast zinc

37.94 USD/Pc.

21 items, thereof ready for shipping:
21 in 24 hours
To the product page
drylin® R pillow block RJUM-05
  • Design: short, closed design
  • Material sliding element: iglidur® J
  • Housing material: aluminium

34.17 USD/Pc.

9 items, thereof ready for shipping:
9 in 24 hours
To the product page
drylin® N guide rail, installation size 40
  • Material: Aluminum, clear anodized
  • Installation size: 40

49.30 USD/m

2 items, thereof ready for shipping:
1 in 24 hours
1 in 3 working days
To the product page
drylin® W single rail WS-ES
  • Design: Single Rail
  • Material: stainless steel 1.4571
  • Rail profile: Round
drylin® N guide carriage installation size 40 iglidur® J sliding element
  • Material sliding element: iglidur® J
  • Mounting type: Through holes
  • Installation size: 40
  • Load capacity, stat.: 700 N

9.09 USD/Pc.

9 items, thereof ready for shipping:
4 in 24 hours
5 in 3 working days
To the product page
drylin® N guide carriage installation size 40 iglidur® J sliding element
  • Material sliding element: iglidur® J
  • Mounting type: Threaded bosses
  • Installation size: 40
  • Load capacity, stat.: 700 N

9.69 USD/Pc.

9 items, thereof ready for shipping:
4 in 24 hours
5 in 3 working days
To the product page
drylin® W pillow block WJ200UM-01
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200

5.25 USD/Pc.

8 items, thereof ready for shipping:
6 in 24 hours
2 in 3 working days
To the product page
drylin® W complete slide system WW-HKA
  • Design: round
  • Material sliding element: iglidur® J
  • Material: Die-cast zinc

69.90 USD/Pc.

16 items, thereof ready for shipping:
6 in 24 hours
10 in 3 working days
To the product page
drylin® R pillow block FJUMT-01
  • Design: closed design, tandem design, round flange
  • Material sliding element: iglidur® J
  • Housing material: anodised aluminium

40.67 USD/Pc.

8 items, thereof ready for shipping:
8 in 24 hours
To the product page
drylin® R aluminium shaft, solid/hollow shaft, AWMP
  • Lightweight
  • Ideal in combination with liners made from iglidur® J/J200
  • Low wear of plain bearings
  • Corrosion-free
  • Aluminium EN AW 6060/6061 (ALU)

28.99 USD/m

13 items, thereof ready for shipping:
13 in 24 hours
To the product page
drylin® N guide rail, installation size 27
  • Material: Aluminum, clear anodized
  • Installation size: 27

37.13 USD/m

2 items, thereof ready for shipping:
1 in 24 hours
1 in 3 working days
To the product page