My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Direct-current motors

Compact, quiet and effective solution for easy linear movements
The DC motors of the drylin® E series are suitable for simple linear movements without complex external power electronics. They are quiet, effective and compact – and no longer rely on motor flange and coupling in a particularly space-saving design.
 
The benefits at a glance
  • Operation via power supply, battery or motor control
  • Compact design
  • Temperature resistant between -10 and +60°C
  • Particularly space-saving design without motor flange and coupling

Products

Filter

Size
Electrical information
System
Design

Number of products: 4

drylin® E direct-current motor with planetary gear
  • Torque from 0.025 Nm up to 0.21 Nm
  • Speed up to 463 rpm
  • Can be operated at 12 & 24VDC

from 63.22 USD/Pc.

3 items, thereof ready for shipping:
3 in 24 hours
To the product page
drylin® E DC motor with worm gear and spline
  • Torque from 0.75 Nm up to 2.00 Nm
  • Speed up to 350 rpm
  • Protection class motor housing: IP20
  • Flange dimension: 42mm

from 65.31 USD/Pc.

4 items, thereof ready for shipping:
4 in 24 hours
To the product page
drylin® E DC motor with spur gear and protective housing
  • Torque [Nm] from 0.1Nm to 1.5Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Increased operation reliability
  • Quick connection with M12 connector
  • For all drylin® E linear axes
  • Protection class motor housing: IP41

Upon request

7 items, thereof ready for shipping:
7 in 24 hours
To the product page
drylin® E direct-current motor with gearbox
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Direct battery operation possible
  • Motor connection by flat connector
  • Protection class motor housing: IP30 / IP20

from 41.09 USD/Pc.

7 items, thereof ready for shipping:
7 in 24 hours
To the product page